VisuNet remote monitors are designed to communicate with Host-PCs installed in remote locations by means of Ethernet network connections. There is virtually no limitation in the distance between the remote monitor and PC. Data is digitally transmitted using RDP, VNC or ICA protocol. The network allows flexible administration of operator workstations based on remote monitors.
Remote monitors with Ethernet connection are available in the following versions:
Remote monitors with Ethernet connection for Zone 1 hazardous areas.
Remote monitors with Ethernet connection according to GMP requirements, for Zone 2 / Class I, Div. 2 hazardous areas.