Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Leather bag LC RL01

LC RL01

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

De complete datasheet als PDF downloaden:


Technische gegevens  LC RL01

Productbeschrijving
Leather Case for Retractable Lanyard
Suitable series
SeriesIdent-Ex®

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: LC RL01

Aanverwante producten: LC RL01

Accessory of
Ident-Ex® 01, part no. 70107996, Zone 1/21 and Div. 1, with RFID and barcode reader modulepa
Ident-Ex® 01, part no. 70107997, Zone 1/21 and Div. 1, with RFID and barcode reader modulepa
Ident-Ex® 01, Part No. 70118472, Zone 1/21 and Div. 1, with RFID reader modulepa
Ident-Ex® 01, Part No. 70118464, Zone 1/21 and Div. 1, with RFID reader module 902 ... 928 MHz UHF (only FCC)pa
Ident-Ex® 01, part no. 70107998, Zone 1/21 and Div. 1, with RFID and barcode reader modulepa
Ident-Ex® 01, part no. 70107999, Zone 1/21 and Div. 1, with barcode reader modulepa
Ident-Ex® 01, Part No. 70107994, Zone 1/21 and Div. 1, with RFID reader module 128 kHz LF (Trovan)pa
Ident-Ex® 01, part no. 70108000, Zone 1/21 and Div. 1, with barcode reader modulepa
Ident-Ex® 01, Part No. 70118467, Zone 1/21 and Div. 1, with RFID reader module 868 MHz UHF (only ETSI)pa
Ident-Ex® 01, Part No. 70118469, Zone 1/21 and Div. 1, with RFID reader modulepa
Ident-Ex® 01, Part No. 70118471, Zone 1/21 and Div. 1, with RFID reader modulepa
Ident-Ex® 01, Part No. 70118470, Zone 1/21 and Div. 1, with RFID reader module CSLpa