Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
De complete datasheet als PDF downloaden:
General specifications | ||
---|---|---|
Installation | flush | |
Output polarity | DC | |
Object distance | max. 3 mm | |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 0.75 | |
Measurement range | 0 ... 120 mm | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 18 ... 30 V | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Output voltage | 0 ... 10 V | |
Output current | 4 ... 20 mA | |
Linearity error | ± 0.4 mm | |
Repeat accuracy | ± 0.2 mm | |
Resolution | 125 µm | |
Temperature drift | ± 0.5 mm (-25 °C ... 70 °C) | |
No-load supply current | ≤ 35 mA | |
Load resistor | voltage output: > 1000 Ω current output: < 400 Ω |
|
Operating voltage indicator | LED green | |
Standard conformity | ||
EMC in accordance with | IEC / EN 60947-5-2:2004 | |
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Housing material | ABS | |
Degree of protection | IP67 | |
Protection class | II | |
Dimensions | ||
Height | 41 mm | |
Width | 23 mm | |
Length | 142 mm | |
Note | The data relating to accuracy only apply to a distance to the object to be detected of 1 ... 3 mm. |
System | Classcode |
---|---|
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Literature | Taal | Bestandstype | Bestandsgrootte |
---|---|---|---|
Product Overview - Inductive Positioning Systems | ENG | 1289 KB |
CAD | Taal | Bestandstype | Bestandsgrootte |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|