Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Last ned komplett datablad som PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Frequency range | 0.1 ... 1 Hz , adjustable | |
Rated operating distance | 40 mm | |
Installation | non-flush | |
Output polarity | AC | |
Assured operating distance | 0 ... 32.4 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 90 ... 250 V AC | |
Hysteresis | 3 ... 15 typ. 5 | |
Short-circuit protection | no | |
Voltage drop | ≤ 2 V | |
Momentary current (20 ms, 0.1 Hz) | 0 ... 1000 mA | |
Operating current | 0 ... 150 mA | |
Off-state current | 0 ... 0.8 mA typ. | |
Switching state indicator | LED 1: yellow | |
Damping indicator | LED 2: yellow | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | screw terminals | |
Core cross section | up to 2.5 mm2 | |
Housing material | PBT/metal | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 55 mm | |
Width | 55 mm | |
Length | 128 mm | |
Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 0.2 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. |
System | Classcode |
---|---|
ECLASS 13.0 | 27371811 |
ECLASS 12.0 | 27371811 |
ECLASS 11.0 | 27371811 |
ECLASS 10.0.1 | 27371811 |
ECLASS 9.0 | 27371811 |
ECLASS 8.0 | 27371811 |
ECLASS 5.1 | 27371811 |
ETIM 9.0 | EC001448 |
ETIM 8.0 | EC001448 |
ETIM 7.0 | EC001448 |
ETIM 6.0 | EC001448 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Språk | Filtype | Filstørrelse |
---|---|---|---|
Installation conditions | ENG | 210 KB | |
Brief Instructions | |||
Function description for speed monitors | ENG | 86 KB |