Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Last ned komplett datablad som PDF:
Datablad utdrag: Tekniske data for
MV17/115a/136
Produktbeskrivelse |
ML17 Series |
General specifications |
Effective detection range | 0 ... 20 m |
Light type | Infrared LED |
Ambient light limit | ≤ 10000 Lux |
Indicators/operating means |
Function indicator | LED yellow, lights up with receiver lit |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Ripple | max. 10 % |
No-load supply current | < 25 mA |
Operating current | 100 mA max per output |
Protection class | IP67 |
Time delay before availability | ≤ 200 ms |
Output |
Switching type | light/dark on electrically switchable |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2 V DC |
Switching frequency | 150 Hz |
Response time | ≤ 3 ms |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
UL approval | cULus |
Approvals | |
| USA | cULus |
| Canada | cULus |
Ambient conditions |
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 150 mm PVC cable with V31 connector |
Material | |
| Housing | ABS |
| Optical face | Acrylic |
Mass | 23 g (per housing) |
Dimensions | |
| Height | 34.5 mm |
| Width | 15 mm |
| Length | 29.3 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Details:
MV17/115a/136
Design / Simulation:
MV17/115a/136