Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Niet beschikbaar voor verkoop

This product has been replaced.Go to replacement product UC6000-30GM-IUR2-V15
Niet beschikbaar voor verkoop
Niet beschikbaar voor verkoop

Ultrasonic sensor UC6000-30GM-IU-V1

UC6000-30GM-IU-V1
  • Analog current and voltage output
  • 12 bit D/A transducer
  • Evaluation limits can be taught-in
  • Temperature compensation
  • Compact design
  • Plug connection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

De complete datasheet als PDF downloaden:


Technische gegevens  UC6000-30GM-IU-V1

Productbeschrijving
Single head system
General specifications
Sensing range800 ... 6000 mm
Dead band0 ... 800 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 65 kHz
Response delay≤ 500 ms
Indicators/operating means
LED yellowsolid yellow: object in the evaluation range
yellow, flashing: program function evaluation limits, slope
LED red/greensolid green: Power on
green, flashing: program function, object detected
solid red: Connector removed
red, flashing: error, program function object not detected
Temperature/teach-in connectorTemperature compensation , Switch points programming , output function setting
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
Power consumption≤ 800 mW
Output
Output type1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V
Resolutiondepending on the set evaluation range:
0.172 mm , if evaluation range < 705 mm ,
evaluation range [mm] / 4096, if evaluation range > 705 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Load impedancecurrent output: ≤ 500 Ohm
Voltage output: ≥ 1000 Ohm
Temperature influence< 2 % of full-scale value (≤ 0.2 % / K without temperature compensation)
Standard conformity
StandardsEN 60947-5-2
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector M12 x 1 , 4-pin
Degree of protectionIP65
Material
HousingHigh grade stainless steel
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover and head PBT
Mass303 g

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC6000-30GM-IU-V1

Design / Simulation: UC6000-30GM-IU-V1

Taalkeuze:
CADTaalBestandstypeBestandsgrootte
CAD 3-D / CAD 3-DALLSTP47 KB

Aanverwante producten: UC6000-30GM-IU-V1

Accessories
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa
fa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.