Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

TERMEX

Intrinsically safe operator panels for hazardous areas

Approved for use in explosion hazardous Zones 1 and 2 (II 2 G) as well as Zone 22 (II 3 D) for dusts, TERMEX intrinsically safe operator panels facilitate flexible and cost-effective operator control and monitoring of machines and processes.

TERMEX terminals are typically connected to a PLC. Fieldbus Profibus DP and Modbus communication protocols can be used for data transmission. RS 232, RS 485 or TTY interfaces can also be used. TERMEX terminals communicate with the typical PLCs of all major manufacturers. Classic panel operation is also possible with a connection to a host computer using an ASCII protocol.


Text or graphic terminal

Choose from a wide range of operator panels according to the specific nature of your task: