Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

Accessories for iPC-EX

SK-KVM: Keyboard, video, mouse and serial interface / line driver amplifier

The safe area mounted line driver SK-KVM is an optical data interface for keyboard, video and mouse data of the iPC-EX in the hazardous area to any standard PC in the safe area.

The space-saving SK-KVM line driver can be supplied either in a desktop case or with a 19" adapter plate for cabinet mounting (2 height units). It requires a 24 V DC power supply. It supports 2-wire multimode fiber optic cables with SC connectors. The maximum fibre optic cable length is 1000m.