Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

Sistema-CR

The DIN rail devices of the CR-System serve as low-cost signal conditioning modules between the field device and the control system.
 
A wide range of modules is available for all kind of application requirements as 2-port / 3-port isolation, HART, single / multi- channel units, DC / AC supply.

  • Mounts on 35 mm DIN rail
  • Screw-plug in connectors
  • Installation in Zone / Div 2
  • Intrinsically safe field connections
  • Single- and multi- channel devices  
  • Safe galvanic isolation

Please note that the CR-System is a legacy system and should be replaced with the K-System isolators.