Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

Panel PC

VisuNet Panel PCs are industrial monitors with an integrated industrial-grade PC. The panel PCs can operate as stand-alone solutions for combined plant control and visualization. Standard interfaces include Ethernet network, USB and serial connection. The Windows operating system (XP Professional or Windows 7) allows the user to install software packages for plant control, visualization and production. The system operates independently without external processing power and can, via serial interface, communicate directly to PLC systems


Variants of VisuNet industrial panel PCs

Panel PCs with an integrated industrial-grade PC are available in the following versions: