Atendimento ao Cliente da Divisão de Sensores Industriais
Rede de Atendimento - Divisão de Proteção Contra Explosão

Keyboards for Zone 1

EXTA industrial keyboards of the TASTEX product line are ATEX certified for Zone 1. These industrial keyboards are connected to the PC in the safe area by the SK-PC-KM supply module which has two integrated PS/2 interfaces and is enclosure rating IP20. The distance between the EXTA keyboard and the SK-PC-KM module is up to 10 meters.