Rápido e Fácil
Utilize a nossa ferramenta de seleção e encontre rapidamente o produto ideal para a sua aplicação.
Esteja preparado para os desafios da Indústria 4.0—com as Soluções inteligentes da Pepperl+Fuchs.
From April 22 to 26, visitors to the world's most important industrial trade fair can discover innovative technologies and solutions for their production processes. Our experts look forward to seeing you in hall 9, booth D76 ...
Eight rabbits want to race against each other. They want to hold as many races as necessary until each bunny has finished faster than every other bunny at least once ...
The slim Windows-based devices of the Tab-IND series are available with an 8-inch and 10-inch display and offer numerous customization options as well as an extensive range of accessories ...
From June 10 to 14, Frankfurt am Main will once again become the center of the process industry. You will find our team in hall 11.1 at booth A43. Come and visit us ...
The WILSEN platform offers three LoRa-based, battery-powered sensor solutions for a wide range of M+O applications …
Two freely configurable channels for analog signals—this means that the new HiC2422 intrinsic safety barriers can be used both as a SMART transmitter power supply for two-wire transmitters and as a current driver for valve positioners ...
As the world's first 5G Android tablet with a 10-inch screen for use in Zone 2/22 and Div. 2 hazardous areas, the rugged Tab-Ex® 04 Pro tablet series builds on the success of the previous generation device with some impressive updates ...
With the new signal light, Pepperl+Fuchs is expanding its portfolio for industrial communication and is making system monitoring even smarter thanks to the IO-Link interface ...
Pepperl+Fuchs has recently joined the Android Enterprise Silver Partner Program by Google to guarantee its customers worldwide first-class support and service during consultation and integration of mobile Android devices ...
The next generation of LoRaWAN-based WILSEN sensors from Pepperl+Fuchs now offers even more user-friendliness and parameterization options …
The new photoelectric distance sensors of the R200 series integrate the powerful Pulse Ranging Technology (PRT) in a compact standard housing—for precise measurement results at distances of up to 60 m ...
Pepperl+Fuchs offers a range of inclination sensors for a variety of applications. In Concentrated Solar Power (CSP) plants, for example, the F99 series inclination sensors can help to increase the energy yield.
Exatamente 100 pessoas vivem em uma pequena ilha no meio do oceano, alguns dos quais sempre dizem a verdade e alguns dos quais sempre mentem. Um cientista quer descobrir quantos mentirosos existem...
Pepperl+Fuchs cordially invites you to visit us at this year's Tire Technology Expo, which will take place from March 19 to 21 in Hanover, Germany. Meet us in hall 20, booth 4032 ...
Projetado para aplicações de tecnologias de transporte modernas e complexas, o novo módulo G20 48 V da Pepperl+Fuchs fornece o dobro do desempenho com o mesmo consumo de energia.
Fique por dentro de novidades e informações relevantes sobre a automação.
Explore a nossa revista digital! Cases de sucesso, relatórios de aplicação, entrevistas e novidades esperam por você.