Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Faça o download das folhas de dados em PDF:
Descrição do Produto |
---|
Valve connector, Form B (Ind), 2+PE, PUR cable |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | Valve connector industrial version | |
Style | angled | |
Locking | screw connection | |
Number of pins | 2 + PE | |
Connector 2 | ||
Connection | cable end | |
Electrical specifications | ||
Operating voltage | max. 230 V AC/DC | |
Operating current | max. 6 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | Valve Connector Cordset : DIN EN 175301-803 | |
Flammability | DIN VDE 0482 , DIN EN 50265-2-1 | |
Halogen-free | DIN VDE 0472-815 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -20 ... 85 °C (-4 ... 185 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.6 Nm | |
Tool installation | screw M3 x 29 | |
Degree of protection | IP65/IP67 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 4.5 mm | |
Bending radius | > 50 mm > 22.5 mm, fixed |
|
Sheath color | dark grey (RAL 7021) | |
Number of cores | 3 | |
Core cross section | 0.5 mm2 | |
Cores color | Core 1: black 1 Core 2: black 2 Core 3: green/yellow |
|
Core construction | 28 x 0.15 mm ∅ | |
Length | 5 m | |
Cable code | Li 9Y 11Y 3 x 0,50 | |
Drag chain suitability | ||
Drag chain cycles | min. 15000000 | |
Motion velocity | max. 5 m/s | |
Traverse distance | 0.9 m | |
Acceleration | max. 30 m/s2 | |
Material | ||
Halogen-free | yes | |
Plug connector | ||
Body | TPU, black | |
Seal | TPU , molded | |
Contact surface | Sn | |
Flammability | V-0 | |
Cable | ||
Sheathing | PUR | |
Core insulation | PP | |
UV resistance | yes | |
Oil resistance | good | |
Flammability | V-0 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |