Transmitter Power Supply for Level Monitoring in Sewage Systems

pumping station application level monitoring in sewage system, Pepperl+Fuchs transmitter power supply

Malfunction Detection for Pumping Stations

The Application

Sewage treatment plants are used to collect and clean wastewater from households and from municipal industrial enterprises. This wastewater is usually supplied via conduits. If the existing topography does not provide a continuous natural gradient, it may be necessary to use pumps to overcome existing height differences in several places. The proper functioning of these pumping stations must be monitored. Pump failure and blocked outgoing conduits can lead to an increase in the sewage level in the pumping station. Upstream conduit breaks result in a decrease. Continuous level measurement is necessary to detect these faults in time.

The Goal

The level measurement must detect whether the amount of wastewater in the pumping station is within specified limits. If an upper value is exceeded or a minimum value is not met, there are faults in the inlet or outlet, or in the pumping station itself. Deviation from permissible levels must be reported to the control panel so that countermeasures can be taken or alarms triggered.

interface_transmitter_power_supply_KCD2-STC-Ex1.ES

The Solution

Pressure transmitters, e. g., type LHCR-51 or LHCS-51, are an optimal way to monitor collecting-tank levels. This sensor technology can use a 4 mA … 20 mA interface to communicate with transmitter power supplies. These trigger certain functions when a previously set limit value is reached. Typical transmitter power supplies are the compact components in the Pepperl+Fuchs STC series. They can be used to trigger an alarm if a critical situation is detected so that appropriate measures can be taken. If the overflow of a wastewater storage tank is imminent, additional pumps can be activated automatically.

The Advantages

Transmitter power supplies and pressure transmitters are available for use in hazardous areas and have the relevant international approvals. Both device types are designed for safety applications according to SIL 2 as per IEC / EN 61508. Transmitter power supplies are also available for SIL 3 circuits. All devices support the 4 mA … 20 mA interface and are HART-transparent so that the field device can be parameterized via the isolated barrier.

At a Glance

  • Pumping stations are often used to bridge height differences in sewage systems
  • Faults such as supply interruptions and wastewater overflow must be reliably detected
  • Pressure transmitters detect whether levels are within the defined range
  • The monitoring system either triggers an alarm or switches on replacement pumps, for example
  • Transmitter power supplies in the STC series according to SIL 2 or SIL 3 can be used for signal transmission from the hazardous area to the control panel