Selecteer uw land

Cyberbeveiligingsinformatie en -rapportage
Pepperl+Fuchs onderzoekt alle meldingen van beveiligingskwetsbaarheden die van invloed zijn op de producten en diensten van Pepperl+Fuchs. Om een beveiligingskwetsbaarheid aan Pepperl+Fuchs te melden, verzoeken wij u de richtlijnen voor het omgaan met kwetsbaarheden van Pepperl+Fuchs te volgen.
2025
| VDE-2025-002 HMI-apparaten worden beïnvloed door Windows RCE. | |
| VDE-2025-011PEPPERL+FUCHS : Profinet Gateway LB8122A.1.EL – Het apparaat is kwetsbaar voor XSS en informatie-uitlek. |
2025
| VDE-2025-002 HMI—devices are affected by Windows RCE | |
| VDE-2025-011 PEPPERL+FUCHS: Profinet Gateway LB8122A.1.EL – Device is affected by XSS vulnerability and information disclosure |
2024
| VDE-2024-065 PEPPERL+FUCHS: HMI devices are affected by Insecure Platform Key | |
| VDE-2024-063/ PEPPERL+FUCHS: Multiple products are affected by regreSSHion | |
| VDE-2024-033/ Pepperl+Fuchs: Device Master ICDM-RX/*—Vulnerability may allow attackers to interact with a user via dialog box | |
| VDE-2024-037 Pepperl+Fuchs: Use after free vulnerability in Smart-Ex 02 and Smart-Ex 03 | |
| VDE-2024-038 Pepperl+Fuchs: Anonymous FTP server and Telnet access allows information disclosure and manipulation | |
| VDE-2024-017 Pepperl+Fuchs: ICE2- * and ICE3- * are affected by multiple vulnerabilities |
2022
| VDE-2022-021 Pepperl+Fuchs: RSM-EX devices—multiple Bluetooth vulnerabilities |
| VDE-2022-012 Pepperl+Fuchs: Vulnerability in multiple VisuNet devices (UPDATE A) |
2021
| VDE-2021-041 Pepperl+Fuchs: Multiple DTM and VisuNet Software affected by log4net vulnerability (Update A) |
| VDE-2021-028 Pepperl+Fuchs: Multiple VDM100-Distance Ethernet-IP sensors with multiple vulnerabilities |
| VDE-2021-027 Pepperl+Fuchs: WirelessHART-Gateway—Vulnerability may allow remote attackers to cause a Denial Of Service |
| VDE-2021-034 Pepperl+Fuchs: Security Advisory for PrintNightmare Vulnerability in multiple HMI Devices |
| VDE-2021-018 Pepperl+Fuchs: Multiple vulnerabilites in ICE1 Ethernet IO Modules |
| VDE-2020-053 Pepperl+Fuchs: Comtrol RocketLinx ICRL-M—Multiple Vulnerabilities |
| VDE-2021-006 Pepperl+Fuchs: Multiple Products—Vulnerability may allow remote attackers to cause a Denial Of Service |
| VDE-2021-007 Pepperl+Fuchs: Multiple Products—Vulnerability may allow remote attackers to cause a Denial Of Service |
| VDE-2020-050 Pepperl+Fuchs: Multiple Products—Vulnerability may allow remote attackers to cause a Denial Of Service |
| VDE-2021-001 Pepperl+Fuchs: Vulnerability allowing code-excution in PACTware <= 5.0.5.31 |
| VDE-2020-038 Pepperl+Fuchs: Multiple vulnerabilites in Comtrol IO-Link Master. Affected versions <= 1.5.48 |
2020
| VDE-2020-040 Pepperl+Fuchs: Multiple Products prone to multiple vulnerabilities in Comtrol RocketLinux |
| VDE-2020-034 Pepperl+Fuchs/VMT: VMT MSS and VMT IS—Several vulnerabilities in products utilizing WIBU-SYSTEMS CodeMeter components |
| VDE-2020-017 Pepperl+Fuchs, PACTware: Two password vulnerabilities found |
| VDE-2020-014 Pepperl+Fuchs: Kr00k vulnerabilities in Broadcom Wi-Fi chipsets |
2019
| VDE-2019-011 Pepperl+Fuchs: Remote code execution vulnerability in HMI devices (Update A) |
| VDE-2019-004 Pepperl+Fuchs: ecom Mobile Devices prone to BlueBorne Attack |
| VDE-2019-002 Pepperl+Fuchs: Path traversal in WirelessHART Gateway |
2018
| VDE-2018-016 Pepperl+Fuchs: ecom Mobile devices prone to Android privilege elevation vulnerability |
| VDE-2018-009 Pepperl+Fuchs: Security advisory for MELTDOWN and SPECTRE attacks in ecom mobile Devices (Update A) |
| VDE-2018-008 Pepperl+Fuchs: Remote Code Execution Vulnerability in HMI Devices |
| VDE-2018-002 Pepperl+Fuchs: HMI devices vulnerable to Meltdown and Spectre Attacks |
2017
| VDE-2017-005 Pepperl+Fuchs / ecom instruments: WLAN enabled products utilizing WPA2 encryption (Update A) |
Geachte bezoeker, deze pagina is vertaald met behulp van kunstmatige intelligentie om u tijdig van vertaalde inhoud te voorzien. Wat vindt u ervan? Wij stellen uw feedback zeer op prijs.