Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Scarica il Datasheet completo in formato PDF:
Descrizione prodotto |
---|
Reading head, SSI interface, binary code |
General specifications | ||
---|---|---|
Passage speed | ≤ 12.5 m/s | |
Measuring range | max. 327.6 m | |
Resolution | ± 0.42 mm (1,200 positions/m) | |
Electrical specifications | ||
Operating voltage | 24 V DC, ± 20 % | |
Power consumption | 2 VA with Option H, heating: 9 VA |
|
Interface | ||
Interface type | SSI interface | |
Data output code | binary code , 25 bit | |
Clock frequency | 100 ... 500 kHz | |
Standard conformity | ||
Electromagnetic compatibility | emitted interference to EN 50081-2 noise immunity to EN 50082-1 increased intensity level, evaluation criterion A |
|
Ambient conditions | ||
Operating temperature | 0 ... 60 °C (32 ... 140 °F) with Option H, heating: -40 ... 60 °C (-40 ... 140 °F) |
|
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Connection type | 1 m cable , 6-wire optional with connector |
|
Cable diameter | 4.5 ... 7.5 mm | |
Degree of protection | IP54 | |
Material | ||
Housing | Polyamide (PA) , Polycarbonate , ABS | |
Mass | 500 g | |
General information | ||
Ordering information | Mounting plate included with delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Brief Instructions | Lingua | File tipo | Dimensioni |
---|---|---|---|
Configuration instructions, Reading heads WCS2A and WCS2B / Konfigurationsanleitung, Leseköpfe WCS2A und WCS2B | ALL | 135 KB | |
Manuals | |||
Manual | ENG | 12338 KB | |
Manual WCS Electrical | ENG | 4782 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|