Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Scarica il Datasheet completo in formato PDF:
General specifications | ||
---|---|---|
Detection type | magnetic sampling | |
Device type | Multiturn absolute rotary encoder | |
Nominal ratings | ||
Linearity error | ± 0.36 ° | |
Electrical specifications | ||
Operating voltage | 4.5 ... 30 V DC | |
Power consumption | approx. 2 W | |
Output code | Gray code, binary code | |
Code course (counting direction) | adjustable | |
Interface | ||
Interface type | SSI | |
Resolution | ||
Single turn | up to 13 Bit ( hysteresis: 0.1 ° ) | |
Multiturn | up to 12 Bit | |
Overall resolution | up to 25 Bit | |
Transfer rate | 0.1 ... 2 MBit/s | |
Cycle time | < 600 µs | |
Standard conformity | RS 422 | |
Input 1 | ||
Input type | Selection of counting direction (cw/ccw) | |
Signal voltage | ||
High | 4.5 V ... UB (cw descending) | |
Low | 0 ... 2 V or unconnected (cw ascending) | |
Input current | < 6 mA | |
Switch-on delay | < 1.1 s | |
Input 2 | ||
Input type | zero-set (PRESET 1) with falling edge | |
Signal voltage | ||
High | 4.5 V ... UB | |
Low | 0 ... 2 V | |
Input current | < 6 mA | |
Signal duration | min. 1.1 s | |
Connection | ||
Connector | M12 connector, 8-pin | |
Cable | ∅6 mm, 4 x 2 x 0.14 mm2, 1 m | |
Standard conformity | ||
Degree of protection | according DIN EN 60529 | |
Connection side | cable models: IP54 connector models: IP65 |
|
Shaft side | IP65 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 1000 Hz | |
Ambient conditions | ||
Operating temperature | cable, flexing: -5 ... 70 °C (23 ... 158 °F), cable, fixed: -30 ... 70 °C (-22 ... 158 °F) connector models: -30 ... 85 °C (-22 ... 185 °F) |
|
Storage temperature | cable models: -30 ... 70 °C (-22 ... 158 °F) connector models: -30 ... 85 °C (-22 ... 185 °F) |
|
Relative humidity | 98 % , no moisture condensation | |
Mechanical specifications | ||
Material | ||
Housing | nickel-plated steel | |
Flange | Aluminum | |
Shaft | Stainless steel | |
Mass | approx. 150 g , with cable | |
Rotational speed | max. 12000 min -1 | |
Moment of inertia | 30 gcm2 | |
Starting torque | < 3 Ncm | |
Shaft load | ||
Axial | 40 N | |
Radial | 110 N | |
Dimensions | ||
Length | 54 mm | |
Diameter | 36.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Brief Instructions | Lingua | File tipo | Dimensioni |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 788 KB |
Declaration of Conformity | Certificato Numero | Lingua | File tipo | Dimensioni |
---|---|---|---|---|
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7150 | ALL | 246 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|