27/2/2025Universal Interfaces for the Simple Implementation of Vision Applications
The output of raw data offers a wide range of possibilities for implementing individual vision applications. At the same time, the effort required to evaluate this data conventionally is relatively high. For this reason, Pepperl+Fuchs has now equipped the SmartRunner Explorer laser profile sensor and the SmartRunner Explorer 3-D vision sensor with the manufacturer-independent GenICam and ROS interfaces. This enables universal access to data and parameters as well as to a variety of programming modules in software libraries. This saves users time and money when implementing industrial vision applications.
Standardized Data and Access to Image Processing Libraries with GenICam
Every vision sensor is different. For this reason, users often have to familiarize themselves with the data structures of proprietary systems before they can evaluate the raw data. To minimize this effort, the universal programming interface GenICam was developed. This standard from the European Machine Vision Association (EMVA) brings the product-specific data and parameters into a generic structure and enables standardized editing and processing.
GenICam can also be used to connect the SmartRunner Explorer and SmartRunner Explorer 3-D to image processing libraries such as HALCON. Image processing applications can be implemented quickly and easily using the ready-made programming modules available there. As GenICam allows the same framework to be used for different sensors, new devices can be easily integrated into existing applications.

Technology Partnership for Advanced Vision Applications
The new technology partnership between Pepperl+Fuchs and MVTec Software GmbH, a leading international software manufacturer for machine vision, offers numerous benefits – particularly through the integration of the powerful image processing software HALCON. The technology partnership encompasses the SmartRunner Explorer 2D and 3D series.
The SmartRunner Explorer 3-D uses stereo vision technology to generate high-precision 3-D point cloud images as well as 2-D image data, capturing both static and dynamic scenes.
The SmartRunner Explorer 2-D laser profile sensor is based on the proven laser light section method and delivers a unique combination of height profile and 2-D image output in a single sensor.
All SmartRunner sensors can be easily connected to industrial PCs via the integrated TCP/IP interface. Thanks to the existing GenICam interface and the associated connection to HALCON, many detection and measurement tasks can be easily realized.

The GenICam standard brings product-specific data into a generic structure and allows access to programming modules in image processing libraries.
Complex Robotics Applications and Simple Proof of Concepts with ROS
From pick-and-place applications to quality control and collision avoidance: The SmartRunner Explorer laser profile sensor and the SmartRunner Explorer 3-D vision sensor take on demanding tasks on production robotsor Automated Guided Vehicles (AGVs). These applications are usually complex and costly to implement. Various interfaces and a large number of suppliers for sensors and actuators make implementation even more difficult.
This is where the open-source Robot Operating System (ROS) framework comes to the rescue: it comprises a range of software libraries, tools, and programs that are available as open-source software. This allows applications to be implemented quickly and easily on PCs or industrial PCs.
ROS also offers advantages for applications beyond robotics. For example, the open-source tools can be used to carry out cost-effective proof of concepts that can be used as a basis for investment decisions

ROS gives users access to a wide range of open-source tools that can be used to implement applications easily and cost-effectively.
The Advantages of Universal Interfaces at a Glance
-Time and cost savings through access to programming modules in image processing libraries
- Quick and easy proof of concept for new applications
- Manufacturer-independent integration of vision sensors
- No familiarization with manufacturer-specific interfaces required