Selecteer uw land
5/9/2025LoRaWAN® WILSEN.node Wireless Sensor Node: Easy Retrofit with Volt-Free Contacts
Simplified Wiring with Complete Cable Solution
Volt-free contacts are connected via an adapter cable with integrated resistor network, which is available from stock and can be extended by up to 10 meters. This cable is connected on one side to the battery-powered central unit of the WILSEN.node and on the other side to the volt-free contact, such as a relay or a simple toggle switch. The resistor network also enables lead breakage detection from the WILSEN.node to the end of the adapter cable.
Alternatively, the cabling can also be routed through the wall of an existing housing to the volt-free contact and terminated with a flange plug featuring an open cable end, which is also available.

Highlights of the WILSEN.node Wireless Sensor Node
- Maximum flexibility through connection of various sensor technologies or volt-free contacts
- Reliable monitoring of retrofit scenarios and lead breakages
- Rugged wireless sensors, ready for use in harsh environments
- Globally standardized LoRaWAN network for efficient, long-range signal transmission
- Maintenance-free runtimes of several years due to high-performance lithium battery with 13,000 mAh








