SR Series—Stainless Steel Enclosures for Hazardous Areas
Explosion Protection for Numerous Applications
The new SR enclosure series made of stainless steel impresses with its modular concept: Whether as a terminal box, a control station, or a remote I/O field unit, you can switch, control, and distribute safely in explosion-hazardous areas.
Flexible Installation at the Operating Location
Solutions based on the SR series can be mounted in both horizontal and vertical orientations at the operating location. Optional 90° rotating mounting brackets and up to four gland plates allow for quick and easy mounting.
Rugged in Any Environment
SR series enclosures are made of AISI 316L stainless steel with brushed finish and are certified for applications in the extended temperature range from -60 °C to +90 °C—you can count on uncompromising durability with IP66 degree of protection.
Accessories Exactly As Needed
Numerous enclosure sizes available and variety of possible additional options allow you to design personalized solutions that perfectly suit your application—only pay for the components you actually need.













