VBA-4E-G2-ZA ASi Input Module

G2 flat module, 4 inputs (PNP)

Belangrijkste voordelen in één oogopslag

  • AS-Interface certificate
  • Degree of protection IP67
  • A/B node with extended addressing possibility for up to 62 nodes
  • Addressing jack
  • Flat cable connection with cable piercing technique, variable flat cable guide
  • Communication monitoring
  • Inputs for 2-, 3-, and 4-wire sensors
  • Supply for inputs from AS-Interface
  • Ground connection (FE) possible
  • Function display for bus and inputs
  • Detection of overload on sensor supply

Meer weergeven

Neem contact met ons op voor een exacte leveringsraming.210,03 EUR Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Opmerking

Alle productgerelateerde documenten, zoals certificaten, conformiteitsverklaringen, enzovoort, die vóór de omzetting onder de naam Pepperl+Fuchs GmbH of Pepperl+Fuchs AG zijn afgegeven, zijn ook van toepassing op Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • ZH

Technische gegevens van VBA-4E-G2-ZA

Node typeA/B node
AS-Interface specificationV2.1
Required gateway specification≥ V2.0
UL File NumberE223772
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor supply
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); 4 LED yellow
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA (without sensors) / max. 240 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
option 2 inputs for 4-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current loading capacity≤ 200 mA (TB ≤ 40 °C),
≤ 150 mA (TB ≤ 60 °C), overload-proof and short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 2 mA
1 (attenuated)≥ 4 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
InputEN 61131-2:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
ProfileS-0.A.2
IO code0
ID codeA
ID1 code7
ID2 code2
Data bits (function via AS-Interface)InputOutput
D0 IN1 -
D1 IN2 -
D2 IN3 -
D3 IN4 -
Parameter bits (programmable via AS-i)function
P0not used
P1Input filter
P1 = 0 input filter on, pulse suppression ≤ 2 ms
P1 = 1 input filter off (default settings)
P2Synchronous mode
P2 = 0 synchronous mode on
P2 = 1 synchronous mode off (default settings)
P3not used
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Degree of protectionIP67
Connectioncable piercing method
flat cable yellow
inputs: M12 round connector
Material
HousingPBT
Mass100 g
Tightening torque, cable gland0.4 Nm
MountingMounting plate
Algemene opmerkingen