Mounting Options Mounting KitVisuNet® FLX Accessory

Mounting kit for panel mounting of VisuNet FLX products

Belangrijkste voordelen in één oogopslag

  • Mounting options for the VisuNet FLX Panel Mount
  • Easy installation of the Panel within an enclosure with the Panel Mount Kit
  • 304 stainless steel bezel
Opmerking

Alle productgerelateerde documenten, zoals certificaten, conformiteitsverklaringen, enzovoort, die vóór de omzetting onder de naam Pepperl+Fuchs GmbH of Pepperl+Fuchs AG zijn afgegeven, zijn ook van toepassing op Pepperl+Fuchs SE.

EN
  • EN
  • DE

Details Mounting Options

Function
Function

The VisuNet FLX Panel Mount option consists of the Display Unit with pre-mounted computing unit and sealing material.

The sealing material is applied to the back of the Panel. With the available Panel-Mount-Kits the VisuNet FLX Panel can be easily installed.

Algemene opmerkingen