Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Pobierz pełną kartę katalogową w formie pliku PDF:
Dane techniczne
CJ10-30GM-E2
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 10 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 7.2 mm |
Output type | 3-wire |
Nominal ratings |
Installation conditions | |
| A | 0 mm |
| B | 0 mm |
| C | 30 mm |
| F | 50 mm |
Operating voltage | 10 ... 60 V DC |
Switching frequency | 0 ... 10 Hz |
Hysteresis | 0.1 ... 10 typ. 4 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2.8 V |
Voltage drop at IL | |
| Voltage drop IL = 10 mA, switching element on | 0.8 ... 2.2 V typ. 1.4 V |
Operating current | 0 ... 200 mA |
Lowest operating current | 0 mA |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA |
| Off-state current TU =40 °C, switching element off | ≤ 100 µA |
No-load supply current | ≤ 20 mA |
Time delay before availability | ≤ 50 ms |
Indicators/operating means |
LED yellow | indication switching state |
Potentiometer | sensitivity adjustment |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | cable PVC , 2 m |
Core cross section | 0.75 mm2 |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 80 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CJ10-30GM-E2
Product Documentation:
CJ10-30GM-E2
Design / Simulation:
CJ10-30GM-E2
Produkty powiązane:
CJ10-30GM-E2
Accessories |
|
|
|
Mounting flange, 30 mmfa |
|