Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Dane techniczne
CJ10-30GM-N-Z10
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 10 mm |
Installation | non-flush |
Assured operating distance | 0 ... 6 mm |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8 V |
Operating voltage | 7 ... 12 V |
Switching frequency | 0 ... 10 Hz |
Reverse polarity protection | reverse polarity protected |
Current consumption | |
| Measuring plate not detected | max. 1 mA |
| Measuring plate detected | ≥ 2.4 mA |
Switching state indicator | LED, red |
Standard conformity |
EMC in accordance with | IEC / EN 60947-5-2:1999 |
Standards | DIN EN 60947-5-6 (NAMUR) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Core cross section | 0.75 mm2 |
Housing material | Stainless steel |
Sensing face | PBT |
Degree of protection | IP65 |
Dimensions | |
| Length | 90 mm |
| Diameter | 30 mm |
ATEX |
Data for Ex areas | |
| Effective internal capacitance | ≤ 140 nF |
| Effective internal inductance | ≤ 10 µH |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CJ10-30GM-N-Z10
Datasheet:
CJ10-30GM-N-Z10
Documents:
CJ10-30GM-N-Z10