Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Dane techniczne
CJ10-30GM-WS-Y10371
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 10 mm |
Installation | flush |
Output polarity | AC |
Assured operating distance | 0 ... 10 mm |
Output type | 2-wire |
Nominal ratings |
Installation conditions | |
| A | 0 mm |
| B | 0 mm |
| C | 30 mm |
| F | 50 mm |
Operating voltage | 20 ... 253 V |
Switching frequency | 0 ... 10 Hz |
Hysteresis | 2 ... 10 typ. 5 % |
Reverse polarity protection | reverse polarity tolerant |
Short-circuit protection | no |
Voltage drop at IL | |
| Voltage drop IL = 100 mA, switching element on | typ. 7 V |
Momentary current (20 ms, 0.1 Hz) | 0 ... 1200 mA |
Rated insulation voltage | 1500 V |
Operating current | 5 ... 200 mA |
Lowest operating current | 5 mA |
Off-state current | 0.7 ... 1.5 mA typ. |
Time delay before availability | ≤ 300 ms |
Switching state indicator | LED, yellow |
Standard conformity |
EMC in accordance with | IEC / EN 60947-5-2:1999 |
Standards | EN 50 010, EN 50 044, EN 50 036 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Core cross section | 0.75 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CJ10-30GM-WS-Y10371
Datasheet:
CJ10-30GM-WS-Y10371
Documents:
CJ10-30GM-WS-Y10371