Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Pobierz pełną kartę katalogową w formie pliku PDF:
Opis produktu |
---|
Fiber optic sensor for glass fiber optics |
General specifications | ||
---|---|---|
Sensor range | up to 45 mm (LMR 04-1,6-0,5-Z1) |
|
Detection range | up to 120 mm (LME 04-1,6-0,5-Z1) |
|
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve | |
Control elements | Sensitivity adjuster, light/dark switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | max. 35 mA | |
Output | ||
Switching type | light/dark on switchable | |
Signal output | 2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2:2007 | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure) | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Fiber optic adapter | 04 | |
Degree of protection | IP67 | |
Connection | M8 x 1 connector, 4-pin | |
Material | ||
Housing | Aluminum , Delta-Seal coated | |
Optical face | Fiber optic connection | |
Connector | metal | |
Mass | 50 g | |
Dimensions | ||
Height | 56.5 mm | |
Width | 31 mm | |
Depth | 13.6 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270905 |
ECLASS 12.0 | 27270905 |
ECLASS 11.0 | 27270905 |
ECLASS 10.0.1 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 5.1 | 27270905 |
ETIM 9.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
The unique and extremely popular design of the MLV41 series enables it be mounted correctly in confined areas and offers all the functions that are normally only found on larger phototelectric sensors. The MLV41 series comes with a range of functions. For example, highly visible status LEDs on the front and back, resistance to ambient light, crosstalk protection and universally applicable output stages that permit every possible switching logic and polarity to be realized. The enhanced resistance to ambient light ensures reliable operation even where modern energy-saving lamps with electronic ballasts are in use. The same applies where multiple devices are present, i.e. the use of a number of sensors in the same vicinity causes no problems.
CAD | Język | Typ pliku | Rozmiar pliku |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2187 KB |
Certificates | Nr. certyfikatu | Język | Typ pliku | Rozmiar pliku |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1846C | ALL | 309 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|