Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Opis produktu |
---|
G2 flat module 4 inputs (NPN) and 3 electronic outputs |
General specifications | ||
---|---|---|
Node type | A/B node | |
UL File Number | E87056 | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error or address is 0 red flashing: overload of sensor power supply or outputs |
|
LED PWR | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED IN | switching state (input); 4 LED yellow | |
LED OUT | Switching state (output); 3 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 20 ... 30 V DC PELV (protection class 3 according to VDE 0106/IEC 364-4-41) |
|
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 40 mA (without sensors) / max. 240 mA | |
Protection class | III | |
Input | ||
Number/Type | 4 inputs for 2- or 3-wire sensors (NPN), DC alternative 2 inputs for 4-wire sensors (NPN), DC |
|
Supply | from AS-Interface | |
Voltage | 21 ... 31 V | |
Current loading capacity | ≤ 200 mA (TB ≤ 40 °C), ≤ 150 mA (TB ≤ 60 °C), overload-proof and short-circuit protected |
|
Input current | ≤ 8 mA (limited internally) | |
Switching point | according to DIN EN 61131-2 (Type 2) | |
0 (unattenuated) | ≤ 2 mA | |
1 (attenuated) | ≥ 4 mA | |
Output | ||
Number/Type | 3 electronic outputs, NPN, overload and short-circuit proof | |
Supply | from external auxiliary voltage UAUX | |
Current | 1 A per output | |
Voltage | ≥ (UAUX - 0.5 V) | |
Programming instructions | ||
Profile | S-7.A.2 | |
IO code | 7 | |
ID code | A | |
ID1 code | 7 | |
ID2 code | 2 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | Cable piercing method flat cable yellow/flat cable black inputs/outputs: M12 round connector |
|
Mass | 150 g | |
Mounting | Mounting plate |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Datasheet | Typ pliku | Rozmiar pliku |
---|---|---|
Datasheet VBA-4E3A-G2-ZA0/EA0 | 249 KB | |
Fiche de données VBA-4E3A-G2-ZA0/EA0 | 284 KB | |
Datenblatt VBA-4E3A-G2-ZA0/EA0 | 214 KB |
Instruction leaflets | Typ pliku | Rozmiar pliku |
---|---|---|
Instruction leaflet / Beipackzettel | 128 KB |
CAD | Typ pliku | Rozmiar pliku |
---|---|---|
CAD 3-D / CAD 3-D | STP | 225 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|
Moduł KE5 do szaf sterowniczych AS-Interface — łatwa obsługa i zarządzanie
Unikalna konstrukcja obudowy nowych modułów do szaf sterowniczych KE5 zapewnia ich doskonałą widoczność oraz ułatwia montaż, podłączanie przewodów oraz wykonywanie zadań konserwacyjnych w szafach sterowniczych i skrzynkach połączeniowych.