Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Dane techniczne
VBA-8E-G2-ZA
Opis produktu |
G2 flat module 8 inputs (PNP) |
General specifications |
Node type | Double A/B slave |
AS-Interface specification | V2.1 |
Required master specification | ≥ V2.0 |
UL File Number | E87056 |
Indicators/operating means |
LED PWR/FAULT | 2 dual LED green/red green:AS-Interface voltage red: communication error or address 0 green/red flashing: overload sensor supply |
LED IN | switching state (input); 8 LED yellow |
Electrical specifications |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | ≤ 80 mA (without sensors) / max. 280 mA |
Protection class | III |
Input |
Number/Type | 2x 4 inputs for 2- or 3-wire sensors (PNP), DC alternative 2x 2 inputs for 4-wire sensors (PNP), DC |
Supply | from AS-Interface |
Voltage | 21 ... 31 V |
Current loading capacity | ≤ 200 mA, overload and short-circuit protected |
Input current | ≤ 8 mA (limited internally) |
Switching point | according to DIN EN 61131-2 (Type 2) |
| 0 (unattenuated) | ≤ 2 mA |
| 1 (attenuated) | ≥ 4 mA |
Signal delay | < 2 ms (input/AS-Interface) |
Signal frequency | ≤ 250 Hz |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 61000-6-2:2001, EN 61000-6-4:2001, EN 50295:1999 |
Standard conformity | |
| Noise immunity | EN 61000-6-2:2001 |
| Emitted interference | EN 61000-6-4:2001 |
| AS-Interface | EN 50295:1999 |
| Input | EN 61131-2:2007 |
| Degree of protection | EN 60529:2000 |
Programming instructions |
Profile | S-0.A.2 |
IO code | 0 |
ID code | A |
ID1 code | 7 |
ID2 code | 2 |
Data bits (function via AS-Interface) | Input slave 1 input slave 2 |
| D0 | IN1.1 IN2.1 |
| D1 | IN1.2 IN2.2 |
| D2 | IN1.3 IN2.3 |
| D3 | IN1.4 IN2.4 |
Parameter bits (programmable via AS-i) | function |
| P0 | not used |
| P1 | not used |
| P2 | not used |
| P3 | not used |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | cable piercing method flat cable yellow inputs: M12 round connector |
Material | |
| Housing | PBT |
Mass | 135 g |
Mounting | Mounting plate |
Classifications
System | Classcode |
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Details:
VBA-8E-G2-ZA
Produkty powiązane:
VBA-8E-G2-ZA
Matching System Components |
|
|
|
AS-Interface module mounting base for connection to flat cable (AS-Interface and external auxiliary power)fa |
|
Accessories |
|
|
|
AS-Interface Handheld with accessoryfa |
|
|
|
|
Adapter cable module/hand-held programming devicefa |
|
|
|
|
Plug for M12 addressing socketfa |
|