Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Pobierz pełną kartę katalogową w formie pliku PDF:
Dane techniczne
MLV41-8-H-2448
Opis produktu |
Background suppression sensor |
General specifications |
Detection range | on black (6 %): 10 ... 100 mm |
Background suppression | starts from 150 mm |
Light source | IRED |
Light type | modulated infrared light , 880 nm |
Diameter of the light spot | approx. 6 mm at sensor range 100 mm |
Opening angle | 3.5 ° |
Ambient light limit | 40000 Lux |
Functional safety related parameters |
MTTFd | 1260 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) |
Function indicator | 2 LEDs yellow ON: object inside the scanning range OFF: object outside the scanning range |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | max. 10 % |
No-load supply current | max. 25 mA |
Output |
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2.5 V DC |
Switching frequency | 1000 Hz |
Response time | 0.5 ms |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 60947-5-2:2007 |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure) |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M8 x 1 connector, 3-pin |
Material | |
| Housing | Aluminum , Delta-Seal coated |
| Optical face | glass pane |
| Connector | metal |
Mass | 50 g |
Dimensions | |
| Height | 56.5 mm |
| Width | 31 mm |
| Depth | 13.6 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Details:
MLV41-8-H-2448
Product Documentation:
MLV41-8-H-2448
Approvals:
MLV41-8-H-2448
Produkty powiązane:
MLV41-8-H-2448
Accessories |
|
|
|
Mounting bracket for Sensors series MLV41 for M12 rod mountingfa |
|