Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Dane techniczne
ML300-8-H-200-RT/59/103/115
Opis produktu |
Background suppression sensor |
General specifications |
Detection range | 0 ... 200 mm , adjustable |
Detection range min. | 5 ... 25 mm |
Detection range max. | 0 ... 200 mm |
Adjustment range | 25 ... 200 mm |
Reference target | standard white, 100 mm x 100 mm |
Light source | LED |
Light type | modulated visible red light , 660 nm |
Black-white difference (6 %/90 %) | 15 % at 200 mm |
Diameter of the light spot | approx. 12 mm at a distance of 200 mm |
Opening angle | approx. 3.5 ° |
Ambient light limit | |
| Continuous light | 10000 Lux |
| Modulated light | 5000 Lux |
Indicators/operating means |
Function indicator | LED yellow: lights up when output is active LED green: lights when object is detected |
Control elements | Sensing range adjuster |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | max. 20 % |
No-load supply current | max. 25 mA |
Output |
Switching type | dark-on |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 0.1 A |
Voltage drop | ≤ 2 V DC |
Switching frequency | 500 Hz |
Response time | 1 ms |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 60947-5-2:2007 |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| Shock and impact resistance | EN 60947-5-7 30 g, 11 ms, all axes |
| Vibration resistance | EN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m fixed cable |
Material | |
| Housing | PBT |
| Optical face | glass pane |
| Cable | PVC |
Mass | 75 g |
Dimensions | |
| Height | 30 mm |
| Width | 30 mm |
| Depth | 15 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Details:
ML300-8-H-200-RT/59/103/115
Datasheet:
ML300-8-H-200-RT/59/103/115
Documents:
ML300-8-H-200-RT/59/103/115
CAD+CAE:
ML300-8-H-200-RT/59/103/115
Produkty powiązane:
ML300-8-H-200-RT/59/103/115
Accessories |
|
|
|
Bracket for mounting ML300 series sensors fa |
|