Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Nem rendelhető

Ez a termék kicserélésre került.Ugrás a helyettesítő termékre MH-EXG-18
Nem rendelhető
Nem rendelhető

Mounting aid EXG-18

EXG-18
  • Clamp for threaded pipe
  • Suitable for M18 sensors
  • Simple and quick exchange without readjustment
  • 2 slotted nuts included with delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok  EXG-18

Termék leírása
Quick mounting bracket with dead stop
General specifications
Inside diameter18 mm
Mechanical specifications
Materialbrass, nickel-plated
DimensionsM24 x 1.5 external thread
Length38 mm
Tightening torqueA = 25 Nm (18.5 ft-lb)
B = 4 Nm (3 ft-lb)

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: EXG-18

Design / Simulation: EXG-18

Nyelvválasztás:
CADNyelvFájltípusFájlméret
CAD 3-D / CAD 3-DALLSTP144 KB

Kapcsolódó termékek: EXG-18

Accessory of

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa

Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa

Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa

Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa

Extended temperature range, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa

Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303fa

Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 m, Housing material: brass, nickel-platedfa

Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: switched high, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Brass, PTFE coated, Degree of protection: IP68 / IP69Kfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M12 x 1fa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 mfa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 8 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 15 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 15 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug, Housing material: Brass, PTFE coated, Degree of protection: IP67, Threading: M12 x 1fa
Reduction factor 1, magnetic field resistant, Switching element function: PNP NO, Installation: flush, Output polarity: switched high, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP68 / IP69Kfa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69fa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 15 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 550 Hz (switch point mode)
0 ... 50 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 15 mm (factory setting), Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 550 Hz (switch point mode)
0 ... 50 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 8 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 1500 Hz (switch point mode)
0 ... 150 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Reduction factor 1, magnetic field resistant, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 8 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Switching frequency: 0 ... 1500 Hz (switch point mode)
0 ... 150 Hz (window mode, switch point mode with stability alarm), Type of voltage: DCfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open/closed (NO/NC) programmable, Output type: PNP, Rated operating distance: 8 mm (factory setting), Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DCfa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Performance level (PL): PL d, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP68 / IP69fa
Reduction factor 1, magnetic field resistant, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: switched high, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018Xfa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Connection type: 4-pin, M12 x 1 connector, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector PUR , L = 0.6 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector Deutsch DT04 , 3-pin with PUR cable 125 mm, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69K, Length: L = 125 mmfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: PBT, Degree of protection: IP67fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 10 m, Housing material: PBT, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037X, Equipment protection level Ga: PTB 00 ATEX 2048 Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037X, Equipment protection level Ga: PTB 00 ATEX 2048 Xfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 10 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Suitable for 2:1 technology, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Mb: IECEx PTB 11.0037Xfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 10 m, Housing material: Stainless steel 1.4305 / AISI 303fa
Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Ambient temperature: -25 ... 70 °C (-13 ... 158 °F)
, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: Connector plug M12 x 1 , 4-pinfa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: PBT, Degree of protection: IP68, Material: PVCfa
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: PBT, Degree of protection: IP68fa
Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching element function: DC NO, Installation: flush, Output polarity: DC, Output type: 2-wire, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 5 mfa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 7/8 inch-16 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: AC, Connection type: Connector plug 1/2"-20 UN , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gc (ec): IECEx TUR 21.0017X, Equipment protection level Dc (tc): IECEx TUR 21.0018X, Equipment protection level Dc (tc): TÜV 20 ATEX 8524 X, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP66 / IP67fa
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: UC, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: cable PUR , 10 m, Housing material: brass, nickel-plated, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP68 / IP69Kfa
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: PBT, Degree of protection: IP68 / IP69Kfa