Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 60 ... 500 mm | |
Dead band | 0 ... 60 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 380 kHz | |
Response delay | approx. 38 ms | |
Indicators/operating means | ||
LED green | "Power on", program function object detected | |
LED yellow | indication of the switching state, program function-no object detected | |
LED red | "Error", object uncertain | |
Electrical specifications | ||
Operating voltage | 20 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 60 mA | |
Input | ||
Input type | 1 program input, operating distance 1: -UB ... (-UB +2 V), operating distance 2: (+UB -2 V) ... +UB 1 synchronous input level 0: -UB ... (-UB + 1 V), level 1: (-UB + 5 V) ... +UB Input impedance 27 kOhm |
|
Pulse length | Synchronization pulse: ≥ 100 µs Synchronization pulse pause: ≥ 100 µs |
|
Synchronization frequency | ||
Common mode operation | ≤ 150 Hz | |
Multiplex operation | ≤ 150/n Hz , n = number of sensors | |
Output | ||
Output type | 1 switch output E0/E1, NPN, normally open/closed, programmable | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Voltage drop | ≤ 3 V | |
Repeat accuracy | ≤ 1 % | |
Switching frequency | max. 13 Hz | |
Range hysteresis | ≤ 1 % of the set operating distance | |
Temperature influence | 0.17 % / K | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 5-pin V15 (M12 x 1) connector | |
Material | ||
Housing | nickel plated brass; plastic components: PBT | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 145 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
CAD | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 43 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|