Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

The eurocards system (E-System)—irrespective of isolated amplifier, RTD, transmitter supply or anything else. This is what you can expect:

  • a tight packing density (up to 8 channels on 20.32 mm - 4TE)
  • well-tried and tested technology
  • a complete product program
  • control circuit in EEx ia IIC
  • programmable via every PC

The devices are approved according to the newest ATEX guidelines and part of these standard units also guarantee functional safety according to IEC 61508 without additional costs.

Depending on the hardware structures and the inspection interval, applications can be accessed with SIL1, SIL2 and SIL3.