Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Adapter cable V15-G-3,5M-PVC-TP-V45-G-Y70173

V15-G-3,5M-PVC-TP-V45-G-Y70173
  • Degree of protection IP68 / IP69
  • Specific design protects against loosening and inaccurate installation
  • Customer-specific configuration
  • Image is generic for this device type and may deviate from the specific variant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok  V15-G-3,5M-PVC-TP-V45-G-Y70173

Termék leírása
Adapter cable M12 socket straight A-coded 5-pin to RJ45 plug straight 8-pin, PVC cable 6-core grey, twisted pairs, overall shield, cable gland plastic
General specifications
Customizationcustomer-specific printing with part number D4907V0042
cable gland M20x1.5 , plastic
voltage test 3 kV between shield and sheath according to IEC 60664-1
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins8
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 1 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
connector RJ45 : IEC 60603-7
FlammabilityIEC 60332-1-2
Ambient conditions
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-25 ... 60 °C (-13 ... 140 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP68 / IP69
Connector 2
Loosening protectionavailable
Mating cyclesmin. 100
Shieldingshield connected to connector
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter5.8 mm
Bending radius> 15 x cable diameter, moving
> 6 x cable diameter, fixed
Sheath colorgrey (similar to RAL 7032)
Number of cores6
Core cross section0.14 mm2
Cores colorCore 1-8: white
Core 2-7: brown
Core 3-4: green
Core 4-5: yellow
Core 5-6: grey
Core 6: pink not used
Core construction3 x 2 x 0.14 mm2
twisted pairs , overall shield
Shieldtinned copper braiding
Length3 m
Cable codeLi Y CY 3 x 2 x 0,14
Material
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 2
BodyPA, green
FlammabilityV-0
Cable
SheathingPVC
Core insulationPVC
Flammabilityflame retardant

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15-G-3,5M-PVC-TP-V45-G-Y70173

Design / Simulation: V15-G-3,5M-PVC-TP-V45-G-Y70173

Nyelvválasztás:
CADNyelvFájltípusFájlméret
3-D model / 3-D-ModellALLSTP1869 KB
CAD-files 3-D / CAD-Dateien 3-DALLSTP5204 KB

Approvals: V15-G-3,5M-PVC-TP-V45-G-Y70173

Nyelvválasztás:
Declaration of ConformityTanúsítvány sz.NyelvFájltípusFájlméret
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3283AALLPDF286 KB
UK-Declaration of conformity / UK-KonformitätserklärungDOC-5880ALLPDF219 KB

Kapcsolódó termékek: V15-G-3,5M-PVC-TP-V45-G-Y70173

Accessories
torque screwdriver (0.6 Nm)fa
plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking rings for M12 connectors, various colorsfa