Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Absolute encoders ENA58IL-S***-ProfiNET

ENA58IL-S***-ProfiNET
  • Solid shaft
  • 30 Bit multiturn
  • Free of wear magnetic sampling
  • High resolution and accuracy
  • Mechanical compatibility with all major encoders with fieldbus interface
  • Status LEDs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok  ENA58IL-S***-ProfiNET

General specifications
Detection typemagnetic sampling
Device typeAbsolute encoders
Linearity error≤ ± 0.1 °
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
Functional safety related parameters
MTTFd130 a at 40 °C
Mission Time (TM)12 a
L1055 E+8 revolutions at 40/110 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
Power consumptionapprox. 4 W
Time delay before availability< 250 ms
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface
Interface typePROFINET IO
Resolution
Single turnup to 16 Bit
Multiturnup to 14 Bit
Overall resolutionup to 30 Bit
Transfer rate100 MBit/s
Cycle time≥ 1 ms
Connection
ConnectorEthernet: 2 sockets M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Standard conformity
Degree of protectionDIN EN 60529, IP65, IP66, IP67
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Ambient conditions
Operating temperature-40 ... 70 °C (-40 ... 158 °F) for model without connection cover
-40 ... 85 °C (-40 ... 185 °F) for model with connection cover
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Mechanical specifications
Material
HousingZinc plated steel, painted
FlangeAluminum
ShaftStainless steel
Massapprox. 300 g
Rotational speedmax. 12000 min -1 for IP65
max. 3000 min -1 for IP66/IP67
Moment of inertia50 gcm2
Starting torque< 5 Ncm
Shaft load
Axial40 N
Radial110 N

Documents: ENA58IL-S***-ProfiNET

ManualsNyelvFájltípusFájlméret
Manual Absolute rotary encoder with PROFINETENGPDF4604 KB
Handbuch Absolutwertdrehgeber mit PROFINET-SchnittstelleGERPDF6327 KB
Instruction leaflets
Instruction leaflet / Beipackzettel ALLPDF1279 KB

CAD+CAE: ENA58IL-S***-ProfiNET

CADFájltípusFájlméret
CAD Portal / CAD PortalLINK---

Approvals+Certificates: ENA58IL-S***-ProfiNET

Statements of complianceTanúsítvány sz.FájltípusFájlméret
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3270APDF86 KB
Certificates
CA UL General PurposeE223176LINK---
US UL General PurposeE223176LINK---

Software: ENA58IL-S***-ProfiNET

DriversMegjelenési információFájltípusFájlméret
GSDML file encoders with ProfiNet-IO / GSDML-Datei Drehgeber mit ProfiNet-IO11/2016ZIP10 KB

Kapcsolódó termékek: ENA58IL-S***-ProfiNET

Accessories
Ethernet bus cable, M12 to M12, PUR cable 4-pin, CAT5efa
Ethernet bus cable, M12, PUR cable, 4-pin, CAT5efa
Ethernet bus cable, M12, PUR cable, 4-pin, CAT5efa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Stainless steel bellows coupling, Backlash-free, angle synchronous rotation transmission, Optimall misalignment compensation, Very high torsion spring stiffness, Small reset forces, Vibration- isolatingfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Measuring wheel for shaft diameter 6 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled plastic, 200 mm circumferencefa
Spring-loaded mounting bracket with a diameter of 36 mmfa

Function: ENA58IL-S***-ProfiNET

The ENA58IL series are high precision encoders with internal magnetic sampling.