Serviceline
Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Inductive sensor NMB5-18GM85-US-C-FE-V93

NMB5-18GM85-US-C-FE-V93
  • Stainless steel sensing face
  • Sensing range 5 mm
  • 2-wire AC/DC
  • Weld field immune
  • Weld slag resistant coating
  • Ferrous targets

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok NMB5-18GM85-US-C-FE-V93

General specifications
Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distance5 mm
Installationflush
Output polarityAC/DC
Assured operating distance0 ... 4.05 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.4 - 0.7
Reduction factor rSt37 1
Reduction factor rBrass 0
Nominal ratings
Operating voltage DC20 ... 300 V
Operating voltage AC20 ... 250 V
Switching frequency0 ... 5 Hz
Hysteresis3 ... 15 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 7 V
Operating current8 ... 200 mA
Off-state current≤ 1.3 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Error indicatorLED, green/yellow (Alternate Flashing) - Short circuit/overload indication
Mag. Field strength, AC fields250 mT
Mag. Field strength, DC fields250 mT
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector 7/8"-16 UN , 3-pin
Housing materialXylan coated - Stainless steel 1.4305 / AISI 303
Sensing faceXylan coated - Stainless steel 1.4305 / AISI 303
Housing diameter18 mm
Degree of protectionIP67

Documents: NMB5-18GM85-US-C-FE-V93

Technical informationNyelvFájltípusFájlméret
Installation conditionsENGPDF191 KB
EinbaubedingungenGERPDF194 KB
warunki montażuPOLPDF245 KB
Условия монтажаRUSPDF274 KB

CAD+CAE: NMB5-18GM85-US-C-FE-V93

CADFájltípusFájlméret
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS542 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP145 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: NMB5-18GM85-US-C-FE-V93

CertificatesTanúsítvány sz.FájltípusFájlméret
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB

Kapcsolódó termékek: NMB5-18GM85-US-C-FE-V93

Accessories
Mounting aidfa