Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 3 mm | |
Installation | flush mountable | |
Output polarity | DC | |
Assured operating distance | 0 ... 2.43 mm | |
Actual operating distance | 2.7 ... 3.3 mm typ. | |
Reduction factor rAl | 0.5 | |
Reduction factor rCu | ||
Reduction factor r304 | 1 | |
Reduction factor rSt37 | 1.1 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 6 ... 60 V DC | |
Switching frequency | 0 ... 500 Hz | |
Hysteresis | typ. % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | no | |
Voltage drop | ≤ 5 V | |
Voltage drop at IL | ||
Voltage drop IL = 10 mA, switching element on | 0.8 ... 4.8 V typ. 3.8 V | |
Operating current | 4 ... 100 mA | |
Lowest operating current | 4 mA | |
Off-state current | 0 ... 1 mA typ. 0.7 mA | |
Time delay before availability | ≤ 1 ms | |
Switching state indicator | LED, yellow | |
Limit data | ||
Tightening torque, fastening screws | 0.4 Nm | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Tightening torque, fastening screws | M5 x 25 : 2.7 Nm | |
Dimensions | ||
Height | 20 mm | |
Width | 52 mm | |
Length | 45 mm | |
Note | Installation in housing |
System | Classcode |
---|---|
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | Fájltípus | Fájlméret |
---|---|---|
Datasheet NBN3-F25F-Z8-V1 | 272 KB | |
Datasheet NBN3-F25F-Z8-V1 | 229 KB | |
Fiche de données NBN3-F25F-Z8-V1 | 241 KB | |
Datenblatt NBN3-F25F-Z8-V1 | 229 KB | |
Scheda tecnica NBN3-F25F-Z8-V1 | 244 KB | |
Datasheet NBN3-F25F-Z8-V1 | 267 KB | |
Folha de dados NBN3-F25F-Z8-V1 | 239 KB | |
Hoja de datos NBN3-F25F-Z8-V1 | 249 KB | |
Datasheet NBN3-F25F-Z8-V1 | 239 KB |
CAD | Fájltípus | Fájlméret |
---|---|---|
CAD 3-D / CAD 3-D | STP | 312 KB |
Certificates | Fájltípus | Fájlméret |
---|---|---|
Canada USA CSA Ordinary Location | 99 KB | |
Canada USA UL Ordinary Location | 1806 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|