Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Safety Light Curtains

High resolution, ultra-slim profile safety light curtains are the ideal solution for the most challenging machine safety applications. Higher resolution (smaller beam spacing) reduces the safety mounting distance with respect to the point-of-operation hazard, while the extremely small footprint (only 20 mm wide by 30 mm deep!) offers unsurpassed mounting flexibility.

The SLCS and SLCT series safety light curtains feature completely integrated control electronics and solid-state OSSDs – no separate control module is needed, simplifying wiring and setup!

Highlights:

  • Available in Type 2 or Type 4 versions (per IEC 61496)
  • Ultra-slim housing design (just 20 mm wide by 30 mm deep)
  • Fully self-contained “2-box” system; no separate control box needed
  • Easy to install and mount
  • Uses standard M12 micro connector cordsets
  • Optional top-to-top mounting with no dead zone
  • Flexible 3-sided mounting
  • Innovative mounting accessories
  • Extended operating temperature range from –30 °C to 60 °C!