Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Stationary read device, OEM version |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (red) | |
Symbologies | 1-D: UPC/EAN/JAN; Code 39; Code 128; Interleaved 2 of 5; Codabar; GS1 DataBar (RSS); MSI Plessey; Plessey; Code 11; Code 93; Straight 2 of 5; Matrix 2 of 5; Trioptic Code Stacked 1-D: PDF 417; Micro PDF; GS1Composite (CC-A/CC-B/CC-C) 2-D: Data Matrix; QR Code; Micro QR Code; Aztec Code; Han Xin |
|
Read distance | 40 ... 310 mm Depending on code symbology | |
Reading field | max. 190 mm x 290 mm | |
Resolution | High Density field and wide field: 960 x 640 | |
Modul size | min. 0.1 mm | |
Target velocity | Stop | |
Nominal ratings | ||
Camera | ||
Type | CMOS | |
Number of pixels | 1280 x 960 | |
Image recording | real-time , manually triggered | |
Memory | ||
Volatile memory | 32 MByte RAM | |
Non-volatile memory | 128 MByte flash memory | |
Electrical specifications | ||
Operating voltage | 5 V DC | |
No-load supply current | 57 mA | |
Operating current | 303 mA | |
Interface | ||
Physical | RS 232, USB 2.0 | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -30 ... 65 °C (-22 ... 149 °F) | |
Relative humidity | 95 % , noncondensing | |
Mechanical specifications | ||
Material | ||
Housing | plastic | |
Mass | approx. 5 g | |
Dimensions | 31.7 mm x 14.5 mm x 11.9 mm (l x w x h) | |
Height | 11.9 mm | |
Width | 14.5 mm | |
Length | 31.7 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |