Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Bracket for OHV1000-F223-R2 |
Mechanical specifications | ||
---|---|---|
Mass | approx. 382 g | |
Dimensions | 115 mm x 235 mm x 15 mm (W x H x D) | |
Height | 23.5 cm | |
Width | 11.5 cm | |
Depth | 15 cm | |
Mounting | The bracket can also be mounted without the stand. |
System | Classcode |
---|---|
ECLASS 13.0 | 27310192 |
ECLASS 12.0 | 27310192 |
ECLASS 11.0 | 27319290 |
ECLASS 10.0.1 | 27319090 |
ECLASS 9.0 | 27319290 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|