Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Stáhněte si kompletní katalogový list ve formátu PDF:
Popis produktu |
---|
Distance sensor, PRT, measuring range up to 250 m, SSI interface, M16 plug |
General specifications | ||
---|---|---|
Measurement range | 0.5 ... 250 m on reflector | |
Reference target | REF-VDM05 | |
Light source | laser diode | |
Light type | modulated visible red light modulated infrared light |
|
Laser nominal ratings | ||
Note | VISIBLE AND INVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM | |
Laser class | Measuring laser: 1 Alignment laser: 2 |
|
Wave length | Measuring laser: 905 nm Alignment laser: 650 nm |
|
Beam divergence | Measuring laser: 2 mrad Alignment laser: 1 mrad | |
Pulse length | Measuring laser: 6 ns Alignment laser: 0.25 µs |
|
Repetition rate | Measuring laser: 40 kHz Alignment laser: 1 kHz | |
Maximum optical power output | Measuring laser: 1.8 W Alignment laser: 3 mW | |
Measuring method | Pulse Ranging Technology (PRT) | |
Linearity error | +/- 3 mm | |
Absolute accuracy | ± 8 mm | |
Diameter of the light spot | 20 mm x 20 mm at a distance of 10 m | |
Resolution | 0.1 mm or 0.125 mm | |
Hysteresis | min. 10 mm (adjustable) | |
Temperature influence | < ± 5 mm absolute | |
Functional safety related parameters | ||
MTTFd | 230 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED yellow: switching state , LED orange : error message | |
Control elements | Keypad (3 membrane keys) for parameter settings on the LCD display | |
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC | |
Ripple | 10 % within the supply tolerance | |
No-load supply current | 190 mA | |
Interface | ||
Interface type | RS 422, SSI | |
Output | ||
Interfaces | RS 422, SSI | |
Signal output | 2 PNP, short-circuit protected, reverse polarity protected | |
Switching current | 100 mA | |
Response time | 12 ms | |
Repeat accuracy | ± 2 mm | |
Other outputs | Service output, plausibility output, PNP, short-circuit protected 50 mA | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2 | |
Standard conformity | ||
Laser class | IEC 60825-1:2007 | |
Approvals and certificates | ||
Protection class | II | |
UL approval | cULus | |
Ambient conditions | ||
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -30 ... 75 °C (-22 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 12-pin M16 connector | |
Material | ||
Housing | ABS | |
Optical face | PMMA | |
Mass | 230 g | |
Dimensions | ||
Height | 93 mm | |
Width | 93 mm | |
Depth | 42 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270916 |
ECLASS 12.0 | 27270916 |
ECLASS 11.0 | 27270801 |
ECLASS 10.0.1 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 5.1 | 27270801 |
ETIM 9.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 5.0 | EC001825 |
UNSPSC 12.1 | 41111613 |
Manuals | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|
Manual VDM70 | ENG | 563 KB |
CAD | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1342 KB |
Certificates | Číslo certifikátu | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
EU Pepperl+Fuchs | PF08CERT1244 | ALL | 503 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|