Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Mechanical specifications | ||
---|---|---|
Cable type | non-armored cables | |
Clamping range (D) | 10 ... 18 mm | |
Seal combination S1 | 13 ... 18 mm | |
Seal combination S1+S2 | 10 ... 13 mm | |
Thread type | metric ISO pitch 1.5 mm | |
Thread size (TD) | M25 | |
Degree of protection | IP66 / IP68 | |
Material | ||
Endcaps | blue | |
Finish | inherent color black, cap nut blue | |
Cable gland | high impact-resistant polyamide | |
Washer gasket | flat chloroprene gasket | |
Seal insert | chloroprene | |
Mass | ||
Individual component | approx. 24.4 g | |
Packing unit | approx. 610 g | |
Dimensions | ||
Width across corners (D2) | 37.2 mm | |
Diameter thru-hole (DT) | 25 ... 25.2 mm | |
Length outside enclosure (H) | 43.6 mm | |
Width across flats (SW1) | 33 mm | |
Width across flats (SW2) | 33 mm | |
Thread length (TL) | 15 mm | |
Total length (L) | 58.6 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 2.5 Nm | |
Nut torque 2 with seal S1 (SW2) | 8 Nm | |
Nut torque 2 with seals S1+S2 (SW2) | 5.5 Nm | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | IMQ 15 ATEX 006X | |
Marking | ![]() Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx IMQ 15.0001X | |
UKCA approval | CML 22 UKEX 31379X | |
INMETRO approval | DNV 20.0030 X | |
CCC approval | 2021312313000450 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Delivery quantity | 25 | |
Scope of delivery | Cable gland Brief instructions (1 copy) |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Sealing plugs | BP.PDS.M25L-M32S.PA |
System | Classcode |
---|---|
ECLASS 13.0 | 27140802 |
ECLASS 12.0 | 27140802 |
ECLASS 11.0 | 27144434 |
ECLASS 10.0.1 | 27144434 |
ECLASS 9.0 | 27144434 |
ECLASS 8.0 | 27149111 |
ECLASS 5.1 | 27149111 |
ETIM 9.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Brief Instructions | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
Brief Instructions - Cable Glands CG.P*DS1.* / Stopping Plugs SP.PE.* / Sealing Plugs BP.* | ENG | 281 KB | |
Safety and Security Documentation | |||
Használati útmutató | HUN | 158 KB |
Certificates | Tanúsítvány sz. | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|---|
Brasil DNV GL Brasil | DNV 20.0030 X | ALL | 287 KB | |
CCC Ex Certificate | 2021312313000457 (Bimed Teknik) | ALL | 2426 KB | |
Europe IMQ Ex tb Ex eb | IMQ 15 ATEX 006 X | ALL | 1138 KB | |
IMQ IECEx Certificate of Conformity | IECEx IMQ 15.0001X | ALL | LINK | --- |
UK-Type Examination Certificate | CML 21UKEX31379X | ALL | 137 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2242C | ALL | 444 KB | |
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F) | DOC-6766 | ALL | 156 KB |