国を選択してください

グローバルサイトへ

Ident-Ex® 02: World’s First Pocket Scanner for Use in Zone 1/21 and Div. 1

Ident-Ex 02 pocket scanner

The global demand for portable scanner solutions in industrial and hazardous areas is growing significantly. This development is primarily driven by increasing requirements for automation, seamless traceability, and paperless documentation processes. In this shift toward mobile data acquisition directly on site, the new scanner series from Pepperl+Fuchs is a real game changer. As the first pocket scanner on the market for scanning and reading 1-D and 2-D codes, the Ident-Ex® 02 can be used in Zone 1/21 and Div. 1—either as a stand-alone device or with an additional handle (grip). This allows employees in production, logistics, or servicing to capture relevant information immediately and make it available digitally via Bluetooth®. The data collected can be integrated directly into ERP and MES systems, allowing information to be transferred to central company systems without delay.

Modular Concept with Four Variants

The scanner is available in four versions, covering different application scenarios. In addition to the compact stand-alone version, variants with an ergonomic handle and an integrated smartphone holder are also available. All scanner types can store up to 2,048 barcodes with optional timestamps for later retrieval.
Accessories from previous models such as holding straps or retractable lanyards can continue to be used without any problems. A magnetic charging holder provides additional comfort for the grip variants.

Mobile worker using the Ident-Ex 02 Grip Scanner

Grip / Grip+

For applications with higher scanning volumes, the grip version is available, in which the scanner unit is integrated into an ergonomic, replaceable handle.

In addition to the ergonomic trigger handle with magnetic function, the Grip+ version offers an optional charging function in hazardous areas. Both Bluetooth Classic and 5.4 LE are supported, allowing the scanner to pair with any Bluetooth®-enabled device.

Weight: 260 g

Mobile worker using the Ident-Ex 02 SmartGrip Scanner

SmartGrip

The Smart Grip version adds a smartphone mount to the system. When combined with an industrial-grade smartphone such as the Smart-Ex 03, it creates a fully integrated mobile scanner unit that displays scan results immediately on the display and allows them to be processed directly.

Ergonomic, Lightweight, Pocket-Sized Scanner

As the latest generation of ultra-compact scanner solutions, the Ident-Ex 02 Pocket is one of the most convenient and lightweight devices in its class. Weighing just under 150 grams, the scanner can be easily carried in a jacket or trouser pocket and used flexibly in everyday work. Despite its low weight, it meets the requirements for use in Zone 1/21 (ATEX/IECEx)1, but can also be used in Zone 2/22 and Div. 2 as well as for industrial purposes.

Powerful Scan Engine for Every Requirement

The Ident-Ex series with Honeywell scan engine supports all common 1-D and 2-D symbologies, including EAN-13, UPC-A, ISBN, Industrial 25, QR code, Data Matrix code, Maxicode, and OCR for optical character recognition. Depending on the application and the required distance, the scanner can be equipped with different read heads.

The long-range read head can capture codes from a distance of up to 25 meters, while the flex-range version covers a detection range of up to 10 meters. Compared to most wired, heavier, and more expensive competing products, the Ident-Ex 02 offers an exceptionally flexible solution. This is becoming increasingly relevant in industrial environments, as 2-D codes are becoming more widely used for product identification, serial number tracking, and digital documentation processes.

Seamless Integration Into HMI Systems

pharmaceutical application with VisuNet FLX series

In addition, the Ident-Ex 02 Grip+ is available in a version that has been specially developed for use with industrial PCs and monitors (HMI). In line with the high requirements of the pharmaceutical and chemical industries, the HMI version of the scanner is GMP-compliant (Good Manufacturing Practice) and can even be charged in Zone 1/21 and Div. 1 using a special holder.

In combination with the industrial monitors of the VisuNet FLX series, the Scanner Grip+ can be used and charged both in non-hazardous areas and in Zone 2/22 and Div. 1.
The S3/S4 interface of the VisuNet GXP operator workstations even allows the scanner to be charged directly in Zone 1/21.

Quality “Made in Germany” Meets Durability

Developed and manufactured in Germany, the Ident-Ex series stands for maximum quality, durability, and reliability. With a planned life cycle of around eight years, the solution offers companies long-term investment security—an important factor, especially for industrial applications with long system runtimes. Service and repairs are performed directly at the development site, ensuring fast response times and sustainable support.

Highlights of the Ident-Ex 02

  • First pocket scanner on the market for use in Zone 1/21 and Div. 1 as well as logistics and non-Ex areas
  • High-performance scanner solution for capturing all common 1-D and 2-D codes at distances of up to 25 m
  • Four scanner variants (Pocket, Grip, Grip+, Smart Grip) adapt to any requirement and offer maximum flexibility
  • Best possible connectivity with Bluetooth® Classic and 5.4 LE for connection to a wide range of (mobile) devices
  • Special HMI version for safe use in the pharmaceutical and (petro) chemical industries
  • Highest quality, reliability, and a guaranteed product life cycle of eight years due to in-house development and support in Germany

1NEC and CEC certifications are planned for Q3/2026.

More Information

smart-ex 03 smartphone with eDiagnostics app

Smart-Ex® 03 for Use in Zone 1/21

An inhouse-developed 5G smartphone for Zone 1/21 and Div. 1 hazardous areas.

Mobile worker using a Smart-Ex 203 industrial smartphone

Smart-Ex® 203 for Use in Zone 2/22

An industrial-grade 5G smartphone specially designed for use in Zone 2/22 and Div. 2 hazardous areas.

VisuNet GXP remote monitor portfolio

VisuNet GXP Series for Use in Zone 1/21

Featuring a modular, compact design, the VisuNet GXP series offers two display versions (19", 21.5") and brings the world's lightest remote monitor into Zone 1/21 life science applications.

VisuNet FLX industrial monitor portfolio

VisuNet FLX Series for Use in Zone 2/22

Whether remote or direct monitor, industrial or box PC: The VisuNet FLX series offers various HMI systems and solutions for a wide range of applications and installation requirements in ATEX/IECEx Zone 2/22 and non-Ex areas.