国を選択してください

グローバルサイトへ

ThinManager Thin Client FirmwareVisuNet® RM Shell

Thin client firmware for VisuNet remote monitors, box thin clients (BTC22 and BTC24) and tablet thin clients

主なメリットの概要

  • Available for VisuNet FLX RM, BTC22, BTC24 and Tablet Thin Clients
  • ThinManager compliant available for VisuNet GXP
  • Rockwell-specific thin client option
  • BIOS ready to connect to the ThinManager server
注記

Pepperl+Fuchs GmbH または Pepperl+Fuchs AG の名義で、会社形態の変更前に発行された証明書、適合宣言書などの製品関連文書はすべて、Pepperl+Fuchs SE に対しても有効です。

EN
  • EN
  • DE

詳細 ThinManager

機能
機能

The following Pepperl+Fuchs Remote Monitors (RM), Box Thin Clients (BTC) and Tablet Thin Clients can be configured as ThinManager® "Ready" BIOS installed option. The devices are qualified, tested, and listed. For detailed information, please refer to the ThinManager® Knowledgebase.

Function principle
Function principleFunction principle PD-D461642A
Type code
Type code
Available ThinManager Ready Hardware

ThinManager® Ready thin clients have the Rockwell BIOS pre-loaded onto the device and can download firmware directly from ThinManager after the ThinManager Server IP(s) are specified. For additional licensing and configuration information, please consult the relevant ThinManager manual on the Rockwell website.

VisuNet FLX

Type Code

Item No.

Description

RM-320S-**-**1N*NT*-*N0

to be configured

VisuNet FLX System ThinManager Ready

RM-320P-**-*-D1N*NTS1-NN0

to be configured

VisuNet FLX Panel ThinManager Ready

BTC22

Type Code

Item No.

Description

BTC22-NA-1BAT-NN0

70191180-100001

BTC22 ThinManager Ready

BTC24

Type Code

Item No.

Description

BTC24-NA-1AAT-NN0

70191181-100001

BTC24 ThinManager Ready

BPC3200

Type Code

Item No.

Description

BPC3200-**-NNNN-D-1N*NTNN-NN0

to be configured

BPC3200-* ThinManager Ready

Tablets

Type Code

Item No.

Description

PAD-EX01P12DZ2EUNC516256WIFRTM

480991-100049

Pad-Ex 01 P12 DZ2 ThinManager Ready

TAB-IND08WIEC8CBXXKW.1

480993-100011

Tab-IND 8" ThinManager Ready

TAB-IND10WINAB1NBXXJW.1

480993-100012

Tab-IND 10" ThinManager Ready

ThinManager Compatible Hardware:

ThinManager is not integrated in BIOS but the thin client device only requires three things to connect to the ThinManager system:

  • PXE Boot enabled in ThinManager

  • An IP address for the client

  • The ThinManager Server Adress to retrieve the needed boot file VisuNet GXP

VisuNet GXP

Type Code

Item No.

Description

RM-GXP1*00-***-*-***T4-*

to be configured

VisuNet GXP ThinManager compatible

一般的な注意事項