MHW 01-500 Mounting Aid

Modular mounting bracket

주요 혜택 한눈에 보기

  • Suitable for VariKont and VariKont L2 sensors
  • Aluminum profile, pre-mounted
  • For mounting on support profiles in conveying technology (available for different types of profiles)
  • Simple and fast mounting
  • Sensor position adjustable in all 3 axial directions
  • Sensor can be mounted length or crosswise on the profile section

더 보기

참고

Pepperl+Fuchs GmbH 또는 Pepperl+Fuchs AG 명의로 전환 이전에 발행된 인증서, 적합성 선언서 등 모든 제품 관련 서류는 Pepperl+Fuchs SE에도 적용됩니다.

EN
  • EN
  • DE

MHW 01-500 기술 데이터

MaterialExtruded aluminum profile
DimensionsProfile rail 1 for the installation of the mounting bracket: 500 mm
Profile rail 2 for positioning the mounting bracket for the supporting profile see data table
일반 참고 사항