CH T05 X1 Chest HarnessTab-Ex® Accessory

Chest harness for Tab-Ex 05 for use in hazardous areas or locations in Zone 1/21 and Division 1

주요 혜택 한눈에 보기

  • Keep the Tab-Ex® DZ1 save within Ex-area
  • Enables hands-free operations
  • Possible to attach the tablet to the body without the need to use a hand to hold it
  • Climbing on rope or ladder without compromises
  • Easy to fit the Tab-Ex® DZ1 in the chest harness
  • Top-grain leather and cushioned shoulder harness
  • Comfortable to wear whole shift / all day long
  • Adjustable straps for different body sizes
  • Usable with and without stylus holder
  • Separate Stylus loop

더 보기

참고

Pepperl+Fuchs GmbH 또는 Pepperl+Fuchs AG 명의로 전환 이전에 발행된 인증서, 적합성 선언서 등 모든 제품 관련 서류는 Pepperl+Fuchs SE에도 적용됩니다.

EN
  • EN
  • DE

CH T05 X1 기술 데이터

Colorblack
Materialplastic , Leather
Approved forhazardous area
SeriesTab-Ex® 05 DZ1
일반 참고 사항