LC T05 X1 Leather BagTab-Ex® Accessory

Leather case for Tab-Ex® 05 for use in hazardous areas or locations in Zone 1/21 and Division 1

주요 혜택 한눈에 보기

  • Enables safe working with the tablet in the hazardous area
  • Adjustable Hand strap for left- and right-hands
  • Includes removable and adjustable carrying strap
  • Reinforced cover for use as a reliable tablet stand
  • Concealable rear camera
  • Chargeable even device is fixed in leather case

더 보기

참고

Pepperl+Fuchs GmbH 또는 Pepperl+Fuchs AG 명의로 전환 이전에 발행된 인증서, 적합성 선언서 등 모든 제품 관련 서류는 Pepperl+Fuchs SE에도 적용됩니다.

EN
  • EN
  • DE

LC T05 X1 기술 데이터

Colorblack
MaterialLeather
Approved forhazardous area
SeriesTab-Ex® 05 DZ1
일반 참고 사항