The program enables you to input and execute all essential commands via a command window. The interface monitor logs the entire communication. This program runs in Windows XP/7 and has extensive online help. Installation is straightforward and the connected identification system is automatically detected. All essential commands can be entered via the command window and processed by means of this program.