Version Control in Automotive Assembly Using RFID

In the final assembly, parts allocation, work processes and quality data are captured via RFID

The Application

Controlling versions in the automotive industry represents a key challenge that can be effectively solved by using RFID technology. This technology can be used to network production-related data and integrate suppliers into the entire logistics concept to ensure a smooth supply for the production line.

The Goal

An essential goal in automotive assembly is precise delivery of the right components in the required quantity, at the right time, and in the right place. This requires not only short cycle times, but also fully automated processes right through to the suppliers, as this maximizes efficiency and precision.

The Solution

Uniform RFID standards are implemented to achieve these goals, as the same RFID devices to be used worldwide. The PROFINET interface with AIDA plug serves as a central control interface. RFID tags, which are suitable for a wide range of ambient and installation conditions, ensure reliable identification and assignment of components along the entire production chain.

The Benefits

RFID technology optimizes the entire logistics process, from the request to the supplier to the installation of components on the conveyor with automatic allocation of components or containers. This automated identification reduces the requirement for manual readouts using barcode readers, increases efficiency, and minimizes sources of errors. The collected data can be used for quality assurance. The standardized connection via the PROFINET interface and standard AIDA plug significantly simplifies the installation process.