IQC21-51L51 500pcs RFID Tag

Data carrier

주요 혜택 한눈에 보기

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Adhesive, sturdy paper label
  • 64 bit Fixcode
  • 896 bits memory available
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
IQC21-51L51 500pcs 기술 데이터

Operating frequency13.56 MHz
Chip TypeI-CODE SLIX (NXP)
EEPROM896 Bit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles100000
Data retention period50 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Degree of protectionIP67
Material
HousingPaper
InstallationAdhesive
In airyes
Mass1 g
Dimensions
Height0.2 mm
Width50.8 mm
Length50.8 mm
Construction typeLabel
NotePackaging unit, 500-piece
일반 참고 사항